Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 30/1 B WR 143TC 2.000
Part #:0220-78847
Catalog #:385 30/1 B WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Ratio: | 30:1 |
| Input HP: | 5 | Frame Size: | 140TC |
| Output Diameter (in): | 2.000 in | Gear Type: | Worm |
| Model Code: | 385 | Product Line: | PowerCube Worm Gear Drive |
| Product Type: | Right Angle | Style: | B |
| Series Code: | 380 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Output Torque Rating (in-lb): | 4063 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798601786 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

