Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 15/1 B WR 143TC 2.188
Part #:0220-78853
Catalog #:385 15/1 B WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Input HP: | 8.87 |
| Model Code: | 385 | Output RPM: | 117 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Product Line: | PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | 380 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3993 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798601847 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

