Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 50/1 B WR 143TC 2.188
Part #:0220-78857
Catalog #:385 50/1 B WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 385 | Output RPM: | 35 |
| Frame Size: | 140TC | Ratio: | 50:1 |
| Input HP: | 3.37 | Product Line: | PowerCube Worm Gear Drive |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Series Code: | 380 |
| Service Factor: | 1 | Style: | B |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4214 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798601885 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

