Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 30/1 B WR 182TC 1.438
Part #:0220-78863
Catalog #:385 30/1 B WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 385 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output RPM: | 58.3 | Frame Size: | 180TC |
| Ratio: | 30:1 | Service Factor: | 1.0 |
| Style: | B | Input HP: | 5 |
| Series Code: | 380 | Center Distance (in): | 3.75 |
| Mounting Style: | B | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4063 in/lbs |
General Specifications
| UPC: | 662798601946 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

