Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 40/1 B WR 182TC 1.438
Part #:0220-78864
Catalog #:385 40/1 B WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Frame Size: | 180TC |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Series Code: | 380 | Output Diameter (in): | 1.438 in |
| Style: | B | Product Line: | PowerCube Worm Gear Drive |
| Input Diameter (in): | 1.125 in | Model Code: | 385 |
| Product Type: | Right Angle | Input HP: | 4.22 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 4406 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798601953 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

