Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 15/1 B WR 182TC 1.938
Part #:0220-78869
Catalog #:385 15/1 B WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Input HP: | 8.87 |
| Output Diameter (in): | 1.938 in | Frame Size: | 180TC |
| Ratio: | 15:1 | Input Diameter (in): | 1.125 in |
| Model Code: | 385 | Service Factor: | 1 |
| Output RPM: | 117 | Product Line: | PowerCube Worm Gear Drive |
| Product Type: | Right Angle | Style: | B |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 3993 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798602004 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

