Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 30/1 B WR 182TC 2.000
Part #:0220-78879
Catalog #:385 30/1 B WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Style: | B |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Model Code: | 385 | Input HP: | 5 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4063 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798602103 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

