Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 50/1 B WR 182TC 2.000
Part #:0220-78881
Catalog #:385 50/1 B WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Style: | B |
| Gear Type: | Worm | Frame Size: | 180TC |
| Series Code: | 380 | Output Diameter (in): | 2.000 in |
| Ratio: | 50:1 | Input HP: | 3.37 |
| Product Line: | PowerCube Worm Gear Drive | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Model Code: | 385 | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4214 in/lbs |
General Specifications
| UPC: | 662798602127 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

