Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 385 20/1 B WR 182TC 2.188
Part #:0220-78886
Catalog #:385 20/1 B WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Output RPM: | 87.5 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Series Code: | 380 |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 385 |
| Ratio: | 20:1 | Style: | B |
| Service Factor: | 1 | Input HP: | 7.44 |
| Gear Type: | Worm | Center Distance (in): | 3.75 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798602172 | Weight: | 88.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

