Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 387 5/1 L WR STD FLANGE
Part #:0220-78891
Catalog #:387 5/1 L WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 387 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Input HP: | 20 |
| Output RPM: | 350 | Style: | L |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input Diameter (in): | 1 in | Series Code: | 380 |
| Product Type: | Right Angle | Product Line: | PowerCube Worm Gear Drive |
| Output Shaft Orientation: | LR | Ratio Range: | 5:1 |
| Center Distance (in): | 3.75 | Input Style: | Shaft |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3230 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798595153 | Weight: | 136.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

