Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 387 30/1 L WR STD FLANGE
Part #:0220-78895
Catalog #:387 30/1 L WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 380 |
| Service Factor: | 1 | Style: | L |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 387 |
| Input Diameter (in): | 1 in | Input HP: | 5 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.625 in |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Ratio Range: | 30:1 | Center Distance (in): | 3.75 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4063 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798595191 | Weight: | 136.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

