Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 387 60/1 L WR STD FLANGE
Part #:0220-78898
Catalog #:387 60/1 L WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.2 | Gear Type: | Worm |
| Service Factor: | 1.0 | Series Code: | 380 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1 in | Input HP: | 2.77 |
| Style: | L | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 60:1 | Model Code: | 387 |
| Ratio Range: | 60:1 | Overhung Load: | 1,970 |
| Input Style: | Shaft | Keyway: | 1/4 x 1/8 |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.75 |
| Mounting Style: | L | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798595221 | Weight: | 136.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

