Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 387 15/1 R WR STD FLANGE
Part #:0220-78901
Catalog #:387 15/1 R WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15:1 | Input Diameter (in): | 1 in |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input HP: | 8.87 | Style: | R |
| Series Code: | 380 | Product Type: | Right Angle |
| Model Code: | 387 | Output RPM: | 117 |
| Product Line: | PowerCube Worm Gear Drive | Service Factor: | 1 |
| Input Style: | Shaft | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.75 | Ratio Range: | 15:1 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3993 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798595252 | Weight: | 136.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

