Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 387 20/1 R WR STD FLANGE
Part #:0220-78902
Catalog #:387 20/1 R WR STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Gear Type: | Worm |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Series Code: | 380 |
| Product Type: | Right Angle | Input Diameter (in): | 1 in |
| Ratio: | 20:1 | Input HP: | 7.44 |
| Style: | R | Model Code: | 387 |
| Ratio Range: | 20:1 | Input Style: | Shaft |
| Center Distance (in): | 3.75 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4372 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798595269 | Weight: | 136.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

