Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 5/1 L WR 56C STD FLANGE
Part #:0220-78907
Catalog #:388 5/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 20 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.625 in |
| Ratio: | 5:1 | Output RPM: | 350 |
| Style: | L | Frame Size: | 56C |
| Product Line: | PowerCube Worm Gear Drive | Series Code: | 380 |
| Service Factor: | 1 | Model Code: | 388 |
| Gear Type: | Worm | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3230 in/lbs |
General Specifications
| UPC: | 662798595313 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

