Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 10/1 L WR 56C STD FLANGE
Part #:0220-78908
Catalog #:388 10/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Series Code: | 380 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Diameter (in): | 0.625 in | Style: | L |
| Output RPM: | 175 | Model Code: | 388 |
| Input HP: | 12.6 | Frame Size: | 56C |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | PowerCube Worm Gear Drive | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3907 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798595320 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

