Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 30/1 L WR 56C STD FLANGE
Part #:0220-78911
Catalog #:388 30/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 380 |
| Style: | L | Ratio: | 30:1 |
| Output RPM: | 58.3 | Model Code: | 388 |
| Input HP: | 5 | Service Factor: | 1 |
| Frame Size: | 56C | Product Line: | PowerCube Worm Gear Drive |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4063 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798595351 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

