Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 40/1 L WR 56C STD FLANGE
Part #:0220-78912
Catalog #:388 40/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 388 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Style: | L |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input HP: | 4.22 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Diameter (in): | 1.625 in | Series Code: | 380 |
| Product Line: | PowerCube Worm Gear Drive | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Motor Frame Size: | 56C | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798595368 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

