Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 60/1 L WR 56C STD FLANGE
Part #:0220-78914
Catalog #:388 60/1 L WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 388 | Ratio: | 60:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | 380 | Input HP: | 2.77 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Product Line: | PowerCube Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.625 in | Style: | L |
| Frame Size: | 56C | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798595382 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

