Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 5/1 L WR 143TC STD FLANGE
Part #:0220-78915
Catalog #:388 5/1 L WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Input Diameter (in): | 0.875 in |
| Style: | L | Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP: | 20 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Model Code: | 388 |
| Product Line: | PowerCube Worm Gear Drive | Ratio: | 5:1 |
| Output RPM: | 350 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3230 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798595399 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

