Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 30/1 L WR 143TC STD FLANGE
Part #:0220-78919
Catalog #:388 30/1 L WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio: | 30:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | PowerCube Worm Gear Drive | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Output RPM: | 58.3 |
| Series Code: | 380 | Model Code: | 388 |
| Frame Size: | 140TC | Input HP: | 5 |
| Style: | L | Ratio Range: | 30:1 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4063 in/lbs |
General Specifications
| UPC: | 662798595436 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

