Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 15/1 L WR 182TC STD FLANGE
Part #:0220-78925
Catalog #:388 15/1 L WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Frame Size: | 180TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Input HP: | 8.87 |
| Output Diameter (in): | 1.625 in | Output RPM: | 117 |
| Model Code: | 388 | Style: | L |
| Series Code: | 380 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3993 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798595498 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

