Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 20/1 L WR 182TC STD FLANGE
Part #:0220-78926
Catalog #:388 20/1 L WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.44 | Product Type: | Right Angle |
| Frame Size: | 180TC | Model Code: | 388 |
| Gear Type: | Worm | Product Line: | PowerCube Worm Gear Drive |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Ratio: | 20:1 | Series Code: | 380 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.625 in |
| Style: | L | Output Shaft Orientation: | LR |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798595504 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

