Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 60/1 L WR 182TC STD FLANGE
Part #:0220-78930
Catalog #:388 60/1 L WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Frame Size: | 180TC |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Input HP: | 2.77 | Product Line: | PowerCube Worm Gear Drive |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | 380 | Output Diameter (in): | 1.625 in |
| Model Code: | 388 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798595542 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

