Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 5/1 R WR 56C STD FLANGE
Part #:0220-78931
Catalog #:388 5/1 R WR 56C STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Input HP: | 20 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output RPM: | 350 | Model Code: | 388 |
| Gear Type: | Worm | Frame Size: | 56C |
| Service Factor: | 1 | Series Code: | 380 |
| Product Line: | PowerCube Worm Gear Drive | Style: | R |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 56C |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Ratio Range: | 5:1 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3230 in/lbs |
General Specifications
| UPC: | 662798595559 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

