Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 5/1 R WR 143TC STD FLANGE
Part #:0220-78939
Catalog #:388 5/1 R WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Output RPM: | 350 |
| Input HP: | 20 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.625 in | Series Code: | 380 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Product Type: | Right Angle | Style: | R |
| Model Code: | 388 | Gear Type: | Worm |
| Product Line: | PowerCube Worm Gear Drive | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.75 |
| Output Shaft Orientation: | LR | Ratio Range: | 5:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3230 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798595634 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

