Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 15/1 R WR 143TC STD FLANGE
Part #:0220-78941
Catalog #:388 15/1 R WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.87 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Style: | R | Gear Type: | Worm |
| Model Code: | 388 | Product Type: | Right Angle |
| Series Code: | 380 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Ratio: | 15:1 |
| Product Line: | PowerCube Worm Gear Drive | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Output Shaft Orientation: | LR |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3993 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798595658 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

