Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 20/1 R WR 143TC STD FLANGE
Part #:0220-78942
Catalog #:388 20/1 R WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.5 | Gear Type: | Worm |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Frame Size: | 140TC | Product Line: | PowerCube Worm Gear Drive |
| Service Factor: | 1 | Style: | R |
| Output Diameter (in): | 1.625 in | Model Code: | 388 |
| Input Diameter (in): | 0.875 in | Series Code: | 380 |
| Input HP: | 7.44 | Center Distance (in): | 3.75 |
| Ratio Range: | 20:1 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4372 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798595665 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

