Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 40/1 R WR 143TC STD FLANGE
Part #:0220-78944
Catalog #:388 40/1 R WR 143TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Style: | R |
| Series Code: | 380 | Product Type: | Right Angle |
| Model Code: | 388 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Output RPM: | 43.8 |
| Gear Type: | Worm | Product Line: | PowerCube Worm Gear Drive |
| Input HP: | 4.22 | Service Factor: | 1 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798595689 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

