Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 10/1 R WR 182TC STD FLANGE
Part #:0220-78948
Catalog #:388 10/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Style: | R |
| Gear Type: | Worm | Ratio: | 10:1 |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 388 |
| Input Diameter (in): | 1.125 in | Output RPM: | 175 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Input HP: | 12.6 | Series Code: | 380 |
| Frame Size: | 180TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3907 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798595726 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

