Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 30/1 R WR 182TC STD FLANGE
Part #:0220-78951
Catalog #:388 30/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 388 |
| Frame Size: | 180TC | Style: | R |
| Series Code: | 380 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Output RPM: | 58.3 | Input HP: | 5 |
| Ratio: | 30:1 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Shaft Orientation: | LR | Ratio Range: | 30:1 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4063 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798595757 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

