Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 388 60/1 R WR 182TC STD FLANGE
Part #:0220-78954
Catalog #:388 60/1 R WR 182TC STD FLANGE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 29.2 | Input HP: | 2.77 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1.125 in |
| Model Code: | 388 | Service Factor: | 1 |
| Series Code: | 380 | Frame Size: | 180TC |
| Ratio: | 60:1 | Style: | R |
| Product Line: | PowerCube Worm Gear Drive | Ratio Range: | 60:1 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3967 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798595788 | Weight: | 140.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

