Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 50/1 L WR 1.438
Part #:0220-85225
Catalog #:383 50/1 L WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 383 | Gear Type: | Worm |
| Series Code: | 380 | Input Diameter (in): | 1 in |
| Input HP: | 3.37 | Ratio: | 50:1 |
| Product Line: | PowerCube Worm Gear Drive | Style: | L |
| Output RPM: | 35 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 50:1 | Center Distance (in): | 3.75 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4214 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798688336 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

