Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 60/1 L WR 1.438
Part #:0220-85226
Catalog #:383 60/1 L WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | L | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 60:1 | Service Factor: | 1 |
| Input Diameter (in): | 1 in | Series Code: | 380 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Model Code: | 383 |
| Input HP: | 2.77 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Input Style: | Shaft |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3967 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798688343 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

