Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 20/1 L WR 1.938
Part #:0220-85230
Catalog #:383 20/1 L WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 383 | Output RPM: | 87.5 |
| Series Code: | 380 | Output Diameter (in): | 1.938 in |
| Input HP: | 7.44 | Product Type: | Right Angle |
| Input Diameter (in): | 1 in | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 20:1 | Service Factor: | 1 |
| Style: | L | Gear Type: | Worm |
| Input Style: | Shaft | Ratio Range: | 20:1 |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 4372 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798688381 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

