Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 30/1 L WR 1.938
Part #:0220-85231
Catalog #:383 30/1 L WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Input HP: | 5 |
| Model Code: | 383 | Product Line: | PowerCube Worm Gear Drive |
| Input Diameter (in): | 1 in | Style: | L |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Series Code: | 380 |
| Ratio Range: | 30:1 | Center Distance (in): | 3.75 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 4063 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798688398 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

