Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 40/1 L WR 2.000
Part #:0220-85240
Catalog #:383 40/1 L WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 383 | Output Diameter (in): | 2.000 in |
| Series Code: | 380 | Style: | L |
| Service Factor: | 1.0 | Gear Type: | Worm |
| Product Line: | PowerCube Worm Gear Drive | Input Diameter (in): | 1 in |
| Product Type: | Right Angle | Input HP: | 4.22 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Center Distance (in): | 3.75 | Mounting Style: | L |
| Ratio Range: | 40:1 | Keyway: | 1/4 x 1/8 |
| Input Style: | Shaft | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798688480 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

