Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 50/1 R WR 1.438
Part #:0220-85257
Catalog #:383 50/1 R WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Product Line: | PowerCube Worm Gear Drive | Gear Type: | Worm |
| Ratio: | 50:1 | Series Code: | 380 |
| Output Diameter (in): | 1.438 in | Input HP: | 3.37 |
| Model Code: | 383 | Input Diameter (in): | 1 in |
| Input Style: | Shaft | Ratio Range: | 50:1 |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4214 in/lbs |
General Specifications
| UPC: | 662798688657 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

