Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 15/1 R WR 1.938
Part #:0220-85261
Catalog #:383 15/1 R WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Style: | R |
| Output RPM: | 117 | Series Code: | 380 |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Ratio: | 15:1 | Input HP: | 8.87 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 383 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.75 | Ratio Range: | 15:1 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 3993 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798688695 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

