Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 30/1 R WR 1.938
Part #:0220-85263
Catalog #:383 30/1 R WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1 in | Output Diameter (in): | 1.938 in |
| Series Code: | 380 | Product Type: | Right Angle |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input HP: | 5 | Gear Type: | Worm |
| Model Code: | 383 | Output RPM: | 58.3 |
| Product Line: | PowerCube Worm Gear Drive | Style: | R |
| Center Distance (in): | 3.75 | Ratio Range: | 30:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4063 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798688718 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

