Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 40/1 R WR 1.938
Part #:0220-85264
Catalog #:383 40/1 R WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Diameter (in): | 1.938 in | Input HP: | 4.22 |
| Style: | R | Series Code: | 380 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 1 in | Product Line: | PowerCube Worm Gear Drive |
| Model Code: | 383 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Input Style: | Shaft |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 4406 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798688725 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

