Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 20/1 R WR 2.000
Part #:0220-85270
Catalog #:383 20/1 R WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Output Diameter (in): | 2.000 in |
| Style: | R | Input Diameter (in): | 1 in |
| Service Factor: | 1 | Model Code: | 383 |
| Input HP: | 7.44 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 20:1 |
| Product Line: | PowerCube Worm Gear Drive | Output RPM: | 87.5 |
| Input Style: | Shaft | Ratio Range: | 20:1 |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798688787 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

