Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 40/1 R WR 2.000
Part #:0220-85272
Catalog #:383 40/1 R WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.22 | Model Code: | 383 |
| Input Diameter (in): | 1 in | Product Line: | PowerCube Worm Gear Drive |
| Series Code: | 380 | Service Factor: | 1.0 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 2.000 in | Style: | R |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Keyway: | 1/4 x 1/8 | Ratio Range: | 40:1 |
| Input Style: | Shaft | Mounting Style: | R |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4406 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798688800 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

