Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 383 60/1 R WR 2.188
Part #:0220-85282
Catalog #:383 60/1 R WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Model Code: | 383 |
| Style: | R | Ratio: | 60:1 |
| Gear Type: | Worm | Input Diameter (in): | 1 in |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Input HP: | 2.77 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Center Distance (in): | 3.75 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 3967 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798688909 | Weight: | 94.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

