Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 20/1 L WR 56C 1.438
Part #:0220-85286
Catalog #:386 20/1 L WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Style: | L |
| Ratio: | 20:1 | Model Code: | 386 |
| Output Diameter (in): | 1.438 in | Output RPM: | 87.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP: | 7.44 | Frame Size: | 56C |
| Product Line: | PowerCube Worm Gear Drive | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798688947 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

