Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 30/1 L WR 56C 2.000
Part #:0220-85303
Catalog #:386 30/1 L WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Series Code: | 380 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Frame Size: | 56C | Product Type: | Right Angle |
| Ratio: | 30:1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 2.000 in | Style: | L |
| Model Code: | 386 | Input HP: | 5 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4063 in/lbs |
General Specifications
| UPC: | 662798689111 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

