Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 60/1 L WR 56C 2.000
Part #:0220-85306
Catalog #:386 60/1 L WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 386 |
| Service Factor: | 1 | Frame Size: | 56C |
| Product Line: | PowerCube Worm Gear Drive | Series Code: | 380 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Product Type: | Right Angle | Input HP: | 2.77 |
| Output Diameter (in): | 2.000 in | Style: | L |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 3967 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798689142 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

