Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 20/1 L WR 56C 2.188
Part #:0220-85310
Catalog #:386 20/1 L WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 7.44 |
| Output RPM: | 87.5 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 386 | Style: | L |
| Frame Size: | 56C | Product Type: | Right Angle |
| Ratio: | 20:1 | Product Line: | PowerCube Worm Gear Drive |
| Series Code: | 380 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4372 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798689180 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

