Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 10/1 L WR 143TC 1.438
Part #:0220-85316
Catalog #:386 10/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Model Code: | 386 |
| Product Line: | PowerCube Worm Gear Drive | Frame Size: | 140TC |
| Gear Type: | Worm | Output RPM: | 175 |
| Input HP: | 12.6 | Style: | L |
| Series Code: | 380 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3907 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798689241 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

