Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 20/1 L WR 143TC 1.438
Part #:0220-85318
Catalog #:386 20/1 L WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Series Code: | 380 |
| Service Factor: | 1.0 | Frame Size: | 140TC |
| Output RPM: | 87.5 | Model Code: | 386 |
| Input HP: | 7.44 | Style: | L |
| Gear Type: | Worm | Ratio: | 20:1 |
| Product Line: | PowerCube Worm Gear Drive | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Mounting Style: | L |
| Center Distance (in): | 3.75 | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4372 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798689265 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

